System requirements

 MinimumRecommended
Processor

Intel core i3 CPU (from 6th generation) or equivalent
2.3 GHz / 3.33 GHz x86 processor upwards (32 or 64 bit)

ARM64 Architectures are not supported

Intel core i5 CPU (from 6th generation) or equivalent
2.3 GHz / 3.33 GHz x86 processor upwards (32 or 64 bit)

ARM64 Architectures are not supported

Memory2 GB RAM 8 GB RAM
Storage1 GB 2 GB
Screen resolution1280 x 720 or better 1920 x 1080 or better
Operating systemWin10 (with Admin rights)Win11 (with Admin rights)
Internet connectivity-
  • Performing authentication
  • Accessing advanced features (Ekip 
    Connect updates, Marketplace, 
    firmware updates, etc.)
Physical connection ports-
  • 1 Ethernet
  • 1 USB
Libraries/dependencies
  • Microsoft .Net Framework 4.8
  • Visual C++ Redistributable for Visual Studio 2015-2019 x86
  • Microsoft .Net Framework 4.8
  • Visual C++ Redistributable for Visual Studio 2015-2019 x86
  • FTDI drivers
  • Microsoft Edge/WebView2 Runtime
  • npcap
  • Visual C++ Redistributable for Visual Studio 2013 Update 5 x86
  • Visual C++ 2010 SP1 x86