Starting from January 2027, official support for Ekip Connect 3 on Windows 10 will cease.
While the software will still run, we can no longer guarantee full functionality or security on Windows 10 after this date.
Introducing a dedicated Role Based Access control feature for Emax 3 cybersecure circuit breakers.
Manage in complete autonomy the write access to your Sace Emax 3 by assigning specific roles to different users.
Introducing new Main-Tie-Main Closed Transition templates for Sace Emax 3.
Perform the configuration of the Main-Tie-Main Closed Transition template on your Sace Emax 3 paired with Ekip Signalling 4K module or Lite Panel Pro
Import to Sace Emax 3 from Sace Emax 2
Introduced the possibility to import selected setting parameters on your new Sace Emax 3 circuit breaker directly from the Sace Emax 2.
Purchase test reports on Marketplace
Device test reports can now be purchased on ABB Ability Marketplace. Access them through the Reports tool on Ekip Connect.
This feature is currently available for Sace Emax 3 and Sace Emax 2 circuit breakers.
Feature from Feedback
Double click on any slider in Ekip Connect to insert the desired value via keyboard.
Explore the full Release Notes here: Ekip Connect - Release Notes